IESNA:LM-63-2002
[TEST]P1505430
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-99)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-WHGL-PS (3000K_L24_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]25007
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 159.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
12211.7 12201 12207.6 12186.1 12128.4 12061.5 11979.9 11863.5 11704.3 11536.8
11365.2 11165.6 10925.5 10653.3 10327.4 9729.3 8934 7924.2 6753.5 5572.9
4412.1 3410.6 2553.4 1770.5 1067.6 758.2 646.8 566 514.8 485.1
455.4 419.1 366.3 299.5 211.2 107.3 0
